Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL8104

RECOMMENDED FOR NEW DESIGNS

Wideband, High Linearity, Low Noise Amplifier, 0.4 GHz to 7.5 GHz

Part Models
2
1ku List Price
Starting From $86.93

Part Details

  • Single positive supply (self biased)
  • High OIP2: 52 dBm typical at 0.6 GHz to 7.5 GHz
  • High gain: 15 dB typical at 0.6 GHz to 6 GHz
  • High OIP3: 32 dBm typical
  • Low noise figure: 3.5 dB typical at 0.4 GHz to 6 GHz
  • RoHS-compliant, 3 mm × 3 mm, 16-lead LFCSP
ADL8104
Wideband, High Linearity, Low Noise Amplifier, 0.4 GHz to 7.5 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8104

Evaluating the ADL8104 Wideband, High Linearity, Low Noise Amplifier, 0.4 GHz to 7.5 GHz

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 3.5 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8104-EVALZ consists of a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8104-EVALZ are populated with 3.5 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL8104-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8104. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 1 and Figure 3 in the user guide for the through calibration path performance.

Access the ADL8104-EVALZ ground path and VDD pin through the surface-mount technology (SMT) test point connectors, GND and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (see Figure 5 in the user guide for the test point locations).

The RF traces on the ADL8104-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the ADL8104-EVALZ represent the configuration used to characterize and qualify the device.

For full details on the ADL8104, see the ADL8104 data sheet, which must be consulted in conjunction with the user guide when using the ADL8104-EVALZ.

EVAL-ADL8104
Evaluating the ADL8104 Wideband, High Linearity, Low Noise Amplifier, 0.4 GHz to 7.5 GHz

Latest Discussions

Recently Viewed