ADL8102

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 1 GHz to 22 GHz

Part Models
2
1ku List Price
Starting From $95.67

Part Details

  • Single positive supply (self biased)
  • Gain: 27 dB typical at 9 GHz to 19 GHz
  • OP1dB: 13.5 dB typical at 1 GHz to 9 GHz
  • OIP3: 25 dBm typical at 1 GHz to 9 GHz
  • Noise figure: 2.5 dB typical at 9 GHz to 19 GHz
  • RoHS-compliant, 3 mm × 3 mm, 16-lead LFCSP
ADL8102
GaAs, pHEMT, MMIC, Low Noise Amplifier, 1 GHz to 22 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8102

Evaluating the ADL8102 Wideband, Low Noise Amplifier, Single Positive Supply, 1 GHz to 20 GHz

Features and Benefits

  • 2-layer Rogers 4350B evaluation board
  • End launch, 2.9 mm RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The ADL8102-EVALZ is a 2-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B, and copper clad.

    The RFIN and RFOUT ports on the ADL8102-EVALZ are populated with 2.9 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL8102-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range.

    To calibrate board trace losses, a through calibration path, THRUCAL, is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. For the through calibration path performance, see Table 1 and Figure 3 in the user guide.

    Access the ADL8102-EVALZ ground path and the VDD pin through the surface-mount technology (SMT) test point connectors, GND, and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (for the test point locations, see Figure 5) in the user guide.

    The RF traces on the ADL8102-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pads connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction.

    The power-supply decoupling capacitors on the ADL8102-EVALZ represent the configuration used to characterize and qualify the device.

    Full specifications on the ADL8102 are available in the ADL8102 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the ADL8102-EVALZ evaluation board.

    EVAL-ADL8102
    Evaluating the ADL8102 Wideband, Low Noise Amplifier, Single Positive Supply, 1 GHz to 20 GHz

    Latest Discussions

    No discussions on ADL8102 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed