ADGS5414
RECOMMENDED FOR NEW DESIGNSSPI Interface, Octal SPST Switches, 13.5 Ω RON, ±20 V/+36 V, Mux
- Part Models
- 2
- 1ku List Price
- Starting From $6.08
Part Details
- SPI interface with error detection
- Includes CRC, invalid read/write address, and SCLK count error detection
- Supports burst and daisy-chain mode
- Industry-standard SPI Mode 0 and Mode 3 interface-compatible
- Guaranteed break-before-make switching, allowing external wiring of switches to deliver multiplexer configurations
- VSS to VDD analog signal range
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
- 9 V to 40 V single-supply operation (VDD)
- ±9 V to ±22 V dual-supply operation (VDD/VSS)
- 8 kV HBM ESD rating
- Low on resistance
- 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
The ADGS5414 contains eight independent single-pole/single-throw (SPST) switches. An SPI interface controls the switches and has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address error detection, and SCLK count error detection.
It is possible to daisy-chain multiple ADGS5414 devices together. This enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS5414 can also operate in burst mode to decrease the time between SPI commands.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
The on-resistance profile is flat over the full analog input range, ensuring ideal linearity and low distortion when switching audio signals. The ADGS5414 exhibits break-before-make switching action, allowing the use of the device in multiplexer applications with external wiring.
Product Highlights
- The SPI interface removes the need for parallel conversion, logic traces, and reduces the general-purpose input/output (GPIO) channel count.
- Daisy-chain mode removes the need for additional logic traces when using multiple devices.
- CRC error detection, invalid read/write address error detenction, and SCLK count error detection ensures a robust digital interface.
- CRC and error detection capabilities allow the use of the ADGS5414 in safety critical systems.
- Break-before-make switching allows external wiring of the switches to deliver multiplexer configurations.
- The trench isolation analog switch section guards against latch-up. A dielectric trench separates the positive and negative channel transistors, preventing latch-up even under severe overvoltage conditions.
Applications
- Relay replacement
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADGS5414BCPZ | 24-Lead LFSCP (4mm x 4mm x 0.95mm w/ EP) | ||
ADGS5414BCPZ-RL7 | 24-Lead LFSCP (4mm x 4mm x 0.95mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADGS5414
SPICE Model 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.