ADGS1212

RECOMMENDED FOR NEW DESIGNS

SPI Interface, Quad SPST Switch, Low QINJ, Low CON, ±15 V/+12 V, Mux Configurable

Part Models
2
1ku List Price
Starting From $4.10

Part Details

  • SPI interface with error detection
    • Includes CRC, invalid read/write address, and SCLK count error detection
    • Supports burst mode and daisy-chain mode
    • Industry-standard SPI Mode 0 and SPI Mode 3 compatible
  • Guaranteed break-before-make switching allowing external wiring of switches to deliver multiplexer configurations
  • VSS to VDD analog signal range
    • Fully specified at ±15 V and +12 V supply
    • ±4.5 V to ±16.5 V dual-supply operation
    • 5 V to 16.5 V single-supply operation
  • Ultralow capacitance and leakage allows fast settling time
    • 1 pF typical off switch drain capacitance at 25°C, ±15 V
    • 2.6 pF typical on switch capacitance at 25°C, ±15 V
    • <1 pC typical charge injection at 25°C
  • 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V
ADGS1212
SPI Interface, Quad SPST Switch, Low QINJ, Low CON, ±15 V/+12 V, Mux Configurable
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADGS1212

SPICE Model 1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADGS1212

ADGS1212 Evaluation Board

Features and Benefits

  • SPI interface with error detection
  • Includes CRC, invalid read/write address, and SCLK count error detection
  • Analog supply voltages
  • Dual-supply:  ±15 V
  • Single-supply: +12 V
  • PC control in conjunction with the evaluation software
  • EVAL-SDP-CB1Z SDP

Product Details

The EVAL-ADGS1212SDZ is the evaluation board for the ADGS1212. The ADGS1212 is a low QIN, low CON, quad single-pole, single throw (SPST) switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read or write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1212 devices together to enable the configuration of multiple devices with a minimal amount of digital lines. The ADGS1212 also supports burst mode that decreases the time between SPI commands.

The EVAL-ADGS1212SDZ is controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS1212 is on the center of the evaluation board and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and, if required, a fourth terminal provides users with a defined digital logic supply voltage. Alternatively, the digital logic supply voltage can be supplied from the SDP.

Full specifications of the ADGS1212 can be found in the ADGS1212 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with the user guide (UG-1184) when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board..

EVAL-ADGS1212
ADGS1212 Evaluation Board

Latest Discussions