ADG732

PRODUCTION

32-Channel, 4 Ω 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer

Part Models
4
1ku List Price
Starting From $6.08

Part Details

  • 1.8 V to 5.5 V single-supply operation
  • ±2.5 V dual-supply operation
  • On resistance: 4 Ω at 25°C (+5 V single supply/±2.5 V dual supply)
  • 0.5 Ω on-resistance flatness at 25°C (+5 V single supply/ ±2.5 V dual supply)
  • Rail-to-rail operation
  • Transition times: 23 ns typical at 25°C
  • Single 32-to-1 channel multiplexer
  • Dual/differential 16-to-1 channel multiplexer
  • TTL-/CMOS-compatible inputs
  • 48-lead TQFP or 48-lead, 7 mm × 7 mm LFCSP
ADG732

32-Channel, 4 Ω 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed