ADG619
PRODUCTIONCMOS, ±5 V/+5 V, 4 Ω, Single SPDT Switch (Break-Before-Make Switching Action)
- Part Models
- 7
- 1ku List Price
- Starting From $1.16
Part Details
- 6.6 Ω (maximum) on resistance
- 0.8 Ω (maximum) on-resistance flatness
- 2.7 V to 5.5 V single supply
- ±2.7 V to ±5.5 V dual supply
- Rail-to-rail operation
- 8-lead SOT-23, 8-lead MSOP
- Typical power consumption (<0.1 μW)
- TTL-/CMOS-compatible inputs
ADG619-EP supports defense and aerospace applications (AQEC standard)
- Download the ADG619-EP Data Sheet (pdf file)
- Military temperature range:
−55°C to +125°C - Controlled manufacturing baseline
- One assembly and test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/11608 DSCC Drawing Number
The ADG619 are monolithic, CMOS single-pole double-throw (SPDT) switches. Each switch conducts equally well in both directions when the device is on.
The ADG619 offer a low on resistance of 4 Ω, which is matched to within 0.7 Ω between channels. These switches also provide low power dissipation, yet result in high switching speeds.
The ADG619 exhibits break-before-make switching action, thus preventing momentary shorting when switching channels. /p>
The ADG619 are available in an 8-lead SOT-23 and an 8-lead MSOP.
The ADG619-EP support defense and aerospace applications (AQEC standard)
Product Highlights
- Low on resistance (RON): 4 Ω typical.
- Dual ±2.7 V to ±5.5 V or single 2.7 V to 5.5 V supplies.
- Low power dissipation.
- Fast tON/tOFF.
- Tiny, 8-lead SOT-23 and 8-lead MSOP.
- Automatic test equipment
- Power routing
- Communication systems
- Data acquisition systems
- Sample-and-hold systems
- Avionics Relay replacement
- Battery-powered systems
Documentation
Data Sheet 3
User Guide 1
Application Note 1
Technical Articles 4
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG619BRMZ | 8-Lead MSOP | ||
ADG619BRMZ-REEL | 8-Lead MSOP | ||
ADG619BRMZ-REEL7 | 8-Lead MSOP | ||
ADG619BRTZ-500RL7 | 8-Lead SOT-23 | ||
ADG619BRTZ-REEL | 8-Lead SOT-23 | ||
ADG619BRTZ-REEL7 | 8-Lead SOT-23 | ||
ADG619SRJZ-EP-RL7 | 8-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 6, 2025 - 25_0030 ADG601/ADG602/ADG619/ADG621 Data Sheet Specifications Revision |
||
ADG619BRMZ | PRODUCTION | |
ADG619BRMZ-REEL | PRODUCTION | |
ADG619BRMZ-REEL7 | PRODUCTION | |
ADG619BRTZ-500RL7 | PRODUCTION | |
ADG619BRTZ-REEL | PRODUCTION | |
ADG619BRTZ-REEL7 | PRODUCTION | |
ADG619SRJZ-EP-RL7 | PRODUCTION | |
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG619BRMZ | PRODUCTION | |
ADG619BRMZ-REEL | PRODUCTION | |
ADG619BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG619BRMZ | PRODUCTION | |
ADG619BRMZ-REEL | PRODUCTION | |
ADG619BRMZ-REEL7 | PRODUCTION | |
Oct 25, 2011 - 11_0138 ADG619 Metal Mask Change |
||
ADG619BRMZ | PRODUCTION | |
ADG619BRMZ-REEL | PRODUCTION | |
ADG619BRMZ-REEL7 | PRODUCTION | |
ADG619BRTZ-500RL7 | PRODUCTION | |
ADG619BRTZ-REEL | PRODUCTION | |
ADG619BRTZ-REEL7 | PRODUCTION | |
ADG619SRJZ-EP-RL7 | PRODUCTION | |
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG619BRMZ | PRODUCTION | |
ADG619BRMZ-REEL | PRODUCTION | |
ADG619BRMZ-REEL7 | PRODUCTION | |
ADG619BRTZ-500RL7 | PRODUCTION | |
ADG619BRTZ-REEL | PRODUCTION | |
ADG619BRTZ-REEL7 | PRODUCTION | |
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
ADG619BRTZ-500RL7 | PRODUCTION | |
ADG619BRTZ-REEL | PRODUCTION | |
ADG619BRTZ-REEL7 | PRODUCTION | |
ADG619SRJZ-EP-RL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADG619BRTZ-500RL7 | PRODUCTION | |
ADG619BRTZ-REEL | PRODUCTION | |
ADG619BRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG619
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.