ADG608

PRODUCTION

LC2MOS ± 5V 8-Channel High Performance Analog Multiplexer

Part Models
8
1ku List Price
Starting From $2.69

Part Details

  • +3 V, +5 V, ±5 V Power Supplies
  • VSS to VDD Analog Signal Range
  • Low On-Resistance (30 O max)
  • Fast Switching Times
    ton 75 ns max
    toff 45 ns max
  • Low Power Dissipation (1.5µW max)
  • Break-Before-Make Switching Action
  • ESD > 5000V as per Military
  • Standard 3015.7
  • TTL/CMOS Compatible
  • 16-Lead DIP/SOIC/TSSOP Packages
ADG608
LC2MOS ± 5V 8-Channel High Performance Analog Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-16TSSOP

Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Features and Benefits

  • 16 lead TSSOP evaluation board
  • Clamp to allow the main device to be changed easily
  • Gold pin connectors to allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on board to allow for prototyping

Product Details

The EVAL-16TSSOPEBZ evaluation board evaluates 16-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-16TSSOPEBZ to secure a 16-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 16-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K16 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-16TSSOP
Evaluation Board for 16 lead TSSOP Devices in the Switch/Mux Portfolio

Latest Discussions