ADG5248F
PRODUCTIONUser Defined Fault Protection and Detection, 0.8 pC QINJ, 8:1 Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $5.36
Part Details
- User defined secondary supplies set overvoltage level
- Overvoltage protection up to −55 V and +55 V
- Power-off protection up to −55 V and +55 V
- Overvoltage detection on source pins
- Minimum secondary supply level: 4.5 V single-supply
- Interrupt flags indicate fault status
- Low charge injection (QINJ): 0.8 pC
- Low drain/source on capacitance: 19 pF
- Latch-up immune under any circumstance
- Known state without digital inputs present
- VSS to VDD analog signal range
- ±5 V to ±22 V dual-supply operation
- 8V to 44 V single-supply operation
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
The ADG5248F and ADG5249F are 8:1 and dual 4:1 analog multiplexers. The ADG5248F switches one of eight inputs to a common output and the ADG5249F switches one of four differential inputs to a common differential output. Each channel conducts equally well in both directions when on, and each channel has an input signal range that extends to the supplies. The primary supply voltages define the on-resistance profile, whereas the secondary supply voltages define the voltage level at which the overvoltage protection engages.
When no power supplies are present, the channel remains in the off condition, and the switch inputs are high impedance. Under normal operating conditions, if the analog input signal levels on any Sx pin exceed positive fault voltage (POSFV) or negative fault voltage (NEGFV) by a threshold voltage (VT), the channel turns off and that Sx pin becomes high impedance. If the switch is selected to be on, then the drain pin is pulled to the secondary supply voltage that was exceeded. Input signal levels up to +55 V or −55 V relative to ground are blocked, in both the powered and unpowered condition.
The low capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch switching and fast settling times are required.
Note that, throughout this data sheet, multifunction pins, such as A0/F2, are referred to either by the entire pin name or by a single function of the pin, for example, A0, when only that function is relevant.
APPLICATIONS
- Analog input/output modules
- Process control/distributed control systems
- Data acquisition
- Instrumentation
- Avionics
- Automatic test equipment
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5248FBCPZ-RL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG5248FBRUZ | 20-Lead TSSOP | ||
ADG5248FBRUZ-RL7 | 20-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 9, 2024 - 24_0099 ADG5248F Die Revision |
||
ADG5248FBCPZ-RL7 | PRODUCTION | |
ADG5248FBRUZ | PRODUCTION | |
ADG5248FBRUZ-RL7 | PRODUCTION | |
Mar 6, 2023 - 23_0010 ADG5208F, ADG5209F, ADG5243F, ADG5248F, ADG5249F Datasheet Specification Change |
||
ADG5248FBCPZ-RL7 | PRODUCTION | |
ADG5248FBRUZ | PRODUCTION | |
ADG5248FBRUZ-RL7 | PRODUCTION | |
Dec 2, 2022 - 22_0051 ADG5208F Family Die Revision |
||
ADG5248FBCPZ-RL7 | PRODUCTION | |
ADG5248FBRUZ | PRODUCTION | |
ADG5248FBRUZ-RL7 | PRODUCTION | |
Apr 14, 2021 - 19_0147 CANCELLED: ADG5208F Family Die Revision |
||
ADG5248FBCPZ-RL7 | PRODUCTION | |
ADG5248FBRUZ | PRODUCTION | |
ADG5248FBRUZ-RL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG5248FBRUZ | PRODUCTION | |
ADG5248FBRUZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG5248F
SPICE Model 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.