ADG5209F

RECOMMENDED FOR NEW DESIGNS

Fault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers

Part Models
3
1ku List Price
Starting From $4.95

Part Details

  • Overvoltage protection up to −55 V and +55 V
  • Power-off protection up to −55 V and +55 V
  • Overvoltage detection on source pins
  • Low charge injection (QINJ): −0.4 pC
  • Low on capacitance: 14 pF
  • Latch-up immune under any circumstance
  • Known state without digital inputs present
  • VSS to VDD analog signal range
    • ±5 V to ±22 V dual-supply operation
    • 8 V to 44 V single-supply operation
    • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
ADG5209F

Fault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5209

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG5209F

ADG5209F Evaluation Board

Features and Benefits

  • Supply voltages
    Dual supply: ±5 V to ±22 V
    Single supply: 8 V to 44 V
  • Protected against overvoltage on source pins
    Signal voltages up to −55 V and +55 V
  • Parallel interface compatible with 3 V logic
  • On-board LDO regulatorfor digital supply and control, if required

Product Details

The EVAL-ADG5209FEBZ, is the evaluation board for the ADG5209F, which features an overvoltage protected Dual 4:1 Multiplexer. The ADG5209F has overvoltage detection and protection circuitry on the source pins and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.

The ADG5209F is soldered to the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital logic supply voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital logic supply.

Full specifications on the ADG5209F are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADG5209F
ADG5209F Evaluation Board

Latest Discussions