ADG5208F
RECOMMENDED FOR NEW DESIGNSFault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers
- Part Models
- 3
- 1ku List Price
- Starting From $4.95
Part Details
- Overvoltage protection up to −55 V and +55 V
- Power-off protection up to −55 V and +55 V
- Overvoltage detection on source pins
- Low charge injection (QINJ): −0.4 pC
- Low on capacitance: 20 pF
- Latch-up immune under any circumstance
- Known state without digital inputs present
- VSS to VDD analog signal range
- ±5 V to ±22 V dual-supply operation
- 8 V to 44 V single-supply operation
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
The ADG5208F and ADG5209F are 8:1 and dual 4:1 analog multiplexers. The ADG5208F switches one of eight inputs to a common output, and the ADG5209F switches one of four differential inputs to a common differential output. An EN input on both devices enables or disables the device. Each channel conducts equally well in both directions when on, and each channel has an input signal range that extends to the supplies. The digital inputs are compatible with 3 V logic inputs over the full operating supply range.
When no power supplies are present, the channelremains in the off condition, and the switch inputs are high impedance. Under normal operating conditions, if the analog input signal levels on any Sx pin exceed positive fault voltage (VDD) or negative fault voltage (VSS) by a threshold voltage (VT), the channel turns off and that Sx pin becomes high impedance. If the fault channel is selected, the drain pin is pulled to the secondary supply voltage that was exceeded. Input signal levels of up to −55 V or +55 V relative to ground are blocked, in both the powered and unpowered conditions.
The low capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch switching and fast settling times are required.
Product Highlights
- The source pins are protected against voltages greater than the supply rails, up to −55 V and +55 V.
- The source pins are protected against voltages between −55 V and +55 V in an unpowered state.
- Trench isolation guards against latch-up.
- Optimized for low charge injection and on capacitance.
- The ADG5208F/ADG5209F can be operated from a dual supply of ±5 V up to ±22 V or a single power supply of 8 V up to 44 V.
Applications
- Analog input/output modules
- Process control/distributed control systems
- Data acquisition
- Instrumentation
- Avionics
- Automatic test equipment
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5208FBCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
ADG5208FBRUZ | 16-Lead TSSOP | ||
ADG5208FBRUZ-RL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 6, 2023 - 23_0010 ADG5208F, ADG5209F, ADG5243F, ADG5248F, ADG5249F Datasheet Specification Change |
||
ADG5208FBCPZ-RL7 | PRODUCTION | |
ADG5208FBRUZ | PRODUCTION | |
ADG5208FBRUZ-RL7 | PRODUCTION | |
Mar 22, 2022 - 22_0051 ADG5208F Family Die Revision |
||
ADG5208FBCPZ-RL7 | PRODUCTION | |
ADG5208FBRUZ | PRODUCTION | |
ADG5208FBRUZ-RL7 | PRODUCTION | |
Apr 14, 2021 - 19_0147 CANCELLED: ADG5208F Family Die Revision |
||
ADG5208FBCPZ-RL7 | PRODUCTION | |
ADG5208FBRUZ | PRODUCTION | |
ADG5208FBRUZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5208
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.