ADG1634L
RECOMMENDED FOR NEW DESIGNS4.7 Ω RON, Quad SPDT Switch with 1.2 V and 1.8 V JEDEC Logic Compliance
- Part Models
- 1
- 1ku List Price
- Starting From $3.12
Part Details
- 4.7 Ω typical on resistance for ±5 V dual supply at 25°C
- 1.2 Ω on-resistance flatness for ±5 V dual supply at 25°C
- Fully specified at ±5 V, +12 V, +5 V, and +3.3 V
- ±3.3 V to ±8 V dual-supply operation
- 3.3 V to 16 V single-supply operation
- VL supply for low logic level compatibility
- 1.8 V JEDEC standard compliant
- 1.2 V JEDEC standard compliant
- Rail-to-rail operation
- 24-lead, 4 mm × 4 mm LFCSP
The ADG1634L is a monolithic industrial CMOS (iCMOS®) analog switch comprising four independently selectable single-pole, double-throw (SPDT) switches, respectively.
All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG1634L is used to enable or disable the device. When disabled, all channels are switched off. The switch is enabled with a Logic 1 EN input, while the INx input defines the state of the SPDT switch (see Table 12 in the data sheet).
The ultralow on resistance and on-resistance flatness of the switch makes it an ideal solution for data acquisition and gain switching applications, where low distortion is critical. iCMOS construction ensures ultra low power dissipation, making the device ideally suited for portable and battery-powered instruments.
An external VL supply provides flexibility for lower logic control. The ADG1634L is both 1.2 V and 1.8 V JEDEC standard compliant.
APPLICATIONS
- Communication systems
- Medical systems
- Audio signal routing
- Video signal routing
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- FPGA and microcontroller systems
- Sample-and-hold systems
- Relay replacements
PRODUCT HIGHLIGHTS
- 8.2 Ω maximum on resistance over temperature.
- Minimum distortion.
- VL supply for low logic level compatibility.
- JEDEC standard compliant for both 1.2 V and 1.8 V logic levels.
- Guaranteed switch off when digital inputs are floating.
- 24-lead, 4 mm × 4 mm LFCSP.
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1634LYCPZ-REEL7 | 24-Lead LFSCP (4mm x 4mm x 0.95mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Boost Regulators 1 | ||
ADP5070 | RECOMMENDED FOR NEW DESIGNS | 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs |
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1634
- ADG1634L
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.