ADG1438

PRODUCTION

±15 V/+12 V/±5 V, Single 8 to 1 Multiplexer, Serially Controlled Matrix Switch

Part Models
3
1ku List Price
Starting From $3.60

Part Details

  • Serial interface up to 50 MHz
  • SDO daisy-chaining option
  • 9.5 Ω on resistance at 25°C
  • 1.6 Ω on-resistance flatness
  • Fully specified at ±15 V/+12 V/±5 V
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 20-lead TSSOP and 20-lead, 4 mm × 4 mm LFCSP
ADG1438
±15 V/+12 V/±5 V, Single 8 to 1 Multiplexer, Serially Controlled Matrix Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-24TSSOP

Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-24TSSOPEBZ evaluation board evaluates 24-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-24TSSOPEBZ to secure a 24-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 24-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K24 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-24TSSOP
Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio

Latest Discussions