ADE9078

PRODUCTION

High Performance Polyphase Energy Measurement IC

Part Models
2
1ku List Price
Starting From $5.55

Part Details

  • 7 high performance analog-to-digital converters (ADCs)
    • 101 dB signal-to-noise ratio (SNR)
    • 10,000:1 dynamic range
    • Wide input range: ±1 V, 0.707 V rms full scale
    • Differential inputs
  • ±25 ppm/°C maximum channel temperature drift (including ADC, internal VREF, and PGA drift) enabling Class 0.2 meters with standard external components
  • Power quality measurements
    • Line frequency: 1 measurement per phase
    • Zero crossing detection, zero-crossing timeout
    • Phase angle measurements
  • Supports current transformers (CTs) and Rogowski coil (di/dt) sensors
    • Multiple range phase/gain compensation for CTs
    • Digital integrator for Rogowski coils
  • Flexible waveform buffer
    • Able to resample waveform to ensure 64 points per line cycle for ease of external harmonic analysis
    • Events can trigger waveform storage
    • Simplifies data collection for IEC 61000-4-7 harmonic analysis
  • Advanced metrology feature set
    • Total active power, volt-amperes reactive (VAR), volt-amperes (VA), watthour, VAR-hour, and VA-hour
    • Fundamental VAR and VAR-hour
    • Current and voltage rms per phase (xIRMS, xVRMS)
    • Supports active energy standards: IEC 62053-21, IEC 62053-22; EN50470-3; OIML R46, ANSI C12.20
    • Supports reactive energy standards: IEC 62053-23, IEC 62053-4
    • High speed communication port
    • 10 MHz serial peripheral interface (SPI)
ADE9078
High Performance Polyphase Energy Measurement IC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADE9000 PRODUCTION High Performance, Multiphase Energy, and Power Quality Measurement IC
ADE7978 PRODUCTION 3-Phase Metrology IC for Polyphase Shunt Meters
ADE7878A PRODUCTION Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADE9078

ADE9078 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADE9078
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

Product Details

The EVAL-ADE9078EBZ evaluation board allows the performance of the ADE9078 energy metering IC to be evaluated in a context very close to an actual 3-phase meter implementation. The kit requires purchasing a second board, the controller board for the system demonstration platform (EVAL-SDP-CB1Z). The ADE9078 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers and features of the device using a PC interface.

Consult the ADE9078 data sheet in conjunction with this user guide when using the evaluation board.

EVAL-ADE9078
ADE9078 Evaluation Board

Latest Discussions

Recently Viewed