ADE7878A

PRODUCTION

Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers

Part Models
2
1ku List Price
Starting From $7.94

Part Details

  • Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, and IEC 62053-23 standards
  • Compatible with 3-phase, 3- or 4-wire (delta or wye) meters and other 3-phase services
  • Supplies total (fundamental and harmonic) active, reactive, and apparent energy and fundamental active/reactive energy on each phase and on the overall system
  • 0.1% error (typical) in active and reactive energy over a dynamic range of 1000 to 1 at TA = 25°C
  • 0.2% error (typical) in active and reactive energy over a dynamic range of 3000 to 1 at TA = 25°C
  • Averaged rms measurements available in low ripple rms registers
  • Supports current transformer and di/dt current sensors
  • Dedicated ADC channel for neutral current input
  • Estimated neutral current measurement by calculating the rms of the sum of the phase currents in all 3 phases
  • See datasheet for additional features
ADE7878A
Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADE9000 PRODUCTION High Performance, Multiphase Energy, and Power Quality Measurement IC
ADE9078 PRODUCTION High Performance Polyphase Energy Measurement IC
ADE7978 PRODUCTION 3-Phase Metrology IC for Polyphase Shunt Meters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7878A

ADE7854A/ADE7858A/ADE7868A/ADE7878A EVALUATION BOARD

Features and Benefits

  • Evaluation board designed to be used with accompanying software to implement a fully functional 3-phase energy meter
  • Easy connection of external transducers via screw terminals
  • Easy modification of signal conditioning components using PCB sockets
  • LED indicators on the CF1, CF2, CF3, IRQ0, and IRQ1 logic outputs
  • Digitally isolated metering components and USB-based communication with a PC
  • External voltage reference option available for on-chip reference evaluation
  • PC COM port-based firmware updates

Product Details

The ADE7854A/ADE7858A/ADE7868A/ADE7878A are high accuracy, 3-phase electrical energy measurement ICs with serial interfaces and three flexible pulse outputs. These ICs incorporate second-order sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), a digital integrator, reference circuitry, and all of the signal processing required to perform the total (fundamental and harmonic) active and apparent energy measurements, rms calculations, and fundamental-only active and reactive energy measurements.

This user guide describes the evaluation kit hardware, firmware,and software functionality. The evaluation board contains an IC and an LPC2368 microcontroller from NXP Semiconductors. The energy metering IC and its associated metering components are digitally isolated from the microcontroller. The microcontroller communicates with the PC using a USB interface.

The EVAL-ADE7878AEBZ and this user guide, together with the ADE7854A/ADE7858A/ADE7868A/ADE7878A data sheet, provide a complete evaluation platform for the ADE7854A/ADE7858A/ADE7868A/ADE7878A.

The evaluation board has been designed so that the ADE7854A/ ADE7858A/ADE7868A/ADE7878A can be evaluated as an energy meter. Using appropriate current transducers, the evaluation board can be connected to a test bench or high voltage (240 V rms) test circuit. On-board resistor divider networks provide the attenuation for the line voltages.

The user guide describes how to connect the current transducers for the best performance. The evaluation board requires one external power supply of 3.3 V applied to the P9 connector. Appropriate current transducers are also required.

EVAL-ADE7878A
ADE7854A/ADE7858A/ADE7868A/ADE7878A EVALUATION BOARD

Latest Discussions

Recently Viewed