
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8232
RECOMMENDED FOR NEW DESIGNSSingle-Lead, Heart Rate Monitor Front End
- Part Models
- 6
- 1ku List Price
- Starting From $1.74
Part Details
- Fully integrated single-lead ECG front end
- Low supply current: 170 μA (typical)
- Common-mode rejection ratio: 80 dB (dc to 60 Hz)
- Two or three electrode configurations
- High signal gain (G = 100) with dc blocking capabilities
- 2-pole adjustable high-pass filter
- Accepts up to ±300 mV of half cell potential
- Fast restore feature improves filter settling
- Uncommitted op amp
- 3-pole adjustable low-pass filter with adjustable gain
- Leads off detection: ac or dc options
- Integrated right leg drive (RLD) amplifier
- Single-supply operation: 2.0 V to 3.5 V
- Integrated reference buffer generates virtual ground
- Rail-to-rail output
- Internal RFI filter
- 8 kV HBM ESD rating
- Shutdown pin
- 20-lead 4 mm × 4 mm LFCSP package
- Qualified for automotive applications
The AD8232 is an integrated signal conditioning block for ECG and other biopotential measurement applications. It is designed to extract, amplify, and filter small biopotential signals in the presence of noisy conditions, such as those created by motion or remote electrode placement. This design allows for an ultralow power analog-to-digital converter (ADC) or an embedded microcontroller to acquire the output signal easily.
The AD8232 can implement a two-pole high-pass filter for eliminating motion artifacts and the electrode half-cell potential. This filter is tightly coupled with the instrumentation architec-ture of the amplifier to allow both large gain and high-pass filtering in a single stage, thereby saving space and cost.
An uncommitted operational amplifier enables the AD8232 to create a three-pole low-pass filter to remove additional noise. The user can select the frequency cutoff of all filters to suit different types of applications.
To improve common-mode rejection of the line frequencies in the system and other undesired interferences, the AD8232 includes an amplifier for driven lead applications, such as right leg drive (RLD).
The AD8232 includes a fast restore function that reduces the duration of otherwise long settling tails of the high-pass filters. After an abrupt signal change that rails the amplifier (such as a leads off condition), the AD8232 automatically adjusts to a higher filter cutoff. This feature allows the AD8232 to recover quickly, and therefore, to take valid measurements soon after connecting the electrodes to the subject.
The AD8232 is available in a 4 mm × 4 mm, 20-lead LFCSP and a LFCSP_SS package. Performance for the A grade models is specified from 0°C to 70°C and the models are operational from −40°C to +85°C. Performance for the W grade models is specified over the automotive temperature range of −40°C to +105°C.
Applications
- Fitness and activity heart rate monitors
- Portable ECG
- Remote health monitors
- Gaming peripherals
- Biopotential signal acquisition
AD8232 wins 2012 Hot 100 Award from EDN!
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Video 1
Technical Book 1
3rd Party Solutions 1
Analog Dialogue 1
Rarely Asked Question Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8232ACPZ-R7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD8232ACPZ-RL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD8232ACPZ-WP | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
AD8232WACSZ | LFCSP SIDESOLDERABLE | ||
AD8232WACSZ-R7 | LFCSP SIDESOLDERABLE | ||
AD8232WACSZ-RL | LFCSP SIDESOLDERABLE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 21, 2016 - 16_0229 Assembly Transfer of Select LFCSP Products to ASE Korea |
||
AD8232ACPZ-R7 | PRODUCTION | |
AD8232ACPZ-RL | PRODUCTION | |
May 11, 2014 - 13_0231 Assembly Transfer of Select 4x4 and 5x5mm LFCSP Products to STATS ChipPAC China. |
||
AD8232ACPZ-R7 | PRODUCTION | |
AD8232ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Accelerometers 1 | ||
ADXL362 | RECOMMENDED FOR NEW DESIGNS | Micropower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer |
Positive Linear Regulators (LDO) 1 | ||
ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
Precision Microcontrollers 1 | ||
ADUCM360 | RECOMMENDED FOR NEW DESIGNS |
Low power precision analog microcontroller, ARM cortex M3 with dual sigma-delta ADCs |
Single Channel A/D Converters 1 | ||
AD7091 | PRODUCTION | 1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP |