AD8180

PRODUCTION

Single, 2:1 Buffered, 750 MHz, 3.8 mA 10 ns Switching Multiplexer

Part Models
3
1ku List Price
Starting From $2.54

Part Details

  • Low Glitch: < 35 mV
  • Fully Buffered Inputs and Outputs
  • Low Power: 3.8 mA (AD8180), 6.8 mA (AD8182)
  • Excellent Video Specifications (RL≥ 1 kΩ)
    Gain Flatness of 0.1 dB Beyond 100 MHz
    0.02% Differential Gain Error
    0.02° Differential Phase Error
  • Fast Output Disable Feature for Connecting Multiple Devices
  • Fast Channel Switching: 10 ns
  • Low All-Hostile Crosstalk of –80 dB @ 5 MHz
  • High “OFF” Isolation of –90 dB @ 5 MHz
  • Low Cost
  • High Speed
    > 750 MHz Bandwidth (–3 dB)
    750 V/µs Slew Rate
    Fast Settling Time of 14 ns to 0.1%
AD8180
Single, 2:1 Buffered, 750 MHz, 3.8 mA 10 ns Switching Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8180

AD8180 Evaluation Board

Product Details

This page provides ordering information for the AD8180 Single, 2:1 Buffered, 750 MHz, 3.8 mA 10 ns Switching Multiplexer evaluation board.

EVAL-AD8180
AD8180 Evaluation Board

Latest Discussions