AD706

PRODUCTION

Dual Picoampere Input Current Bipolar Op Amp

Part Models
7
1ku List Price
Starting From $3.21

Part Details

  • High DC Precision
  • 100 µV Max Offset Voltage
  • 1.5 µV/°C Max Offset Drift
  • 200 pA Max Input Bias Current
  • 0.5 µVP-P Voltage Noise, 0.1 Hz to 10 Hz
  • Quad Version: AD704
  • 750 µA Supply Current
  • Available in 8-Lead PDlP and Surface-Mount (SOIC) Packages
  • Available in Tape and Reel in Accordance with EIA-481A Standard
AD706
Dual Picoampere Input Current Bipolar Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8622 PRODUCTION Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD706 SPICE Macro Models 6

  • AD706 SPICE Macro Model Rev. A, 9/91
  • AD706A SPICE Macro Model Rev. A, 9/91
  • AD706J SPICE Macro Model Rev. A, 9/91
  • AD706J SPICE Macro Model Rev. A, 9/91
  • AD706K SPICE Macro Model Rev. A, 9/91
  • AD706T SPICE Macro Model Rev. A, 9/91
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed