AD704

PRODUCTION

Picoampere Input Current Quad Bipolar Op Amp

Part Models
6
1ku List Price
Starting From $7.05

Part Details

  • High dc precision
    150 μV maximum offset voltage
    1.5 μV/°C maximum offset voltage drift
    270 pA maximum input bias current
    0.3 pA/°C typical IB drift
  • Low noise: 0.5 μV p-p
  • Typical noise: 0.1 Hz to 10 Hz
  • Low power: 600 μA maximum supply current per amplifier
  • Dual version: AD706
AD704
Picoampere Input Current Quad Bipolar Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8624 PRODUCTION Low Power, Precision Rail-to-Rail Output Quad Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD704 SPICE Macro Models 6

Latest Discussions

Recently Viewed