AD5778R

RECOMMENDED FOR NEW DESIGNS

2-Channel, 300 mA Current Source Output 16-Bit SoftSpan DAC

Part Models
1
1ku List Price
Starting From $9.50
Viewing:

Part Details

  • Per channel programmable output ranges: 300 mA, 200 mA, 100 mA, 50 mA, 25 mA, 12.5 mA, 6.25 mA, and 3.125 mA
  • Flexible 2.85 V to 33 V supply voltage
  • 1 V dropout guaranteed
  • Separate voltage supply per output channel
  • Internal switches to optional negative supply
  • Full 16-bit resolution at all ranges
  • Guaranteed operation –40°C to 125°C
  • Precision (10 ppm/°C maximum) internal reference or external reference input
  • Analog mux monitors, voltages, and currents
  • A/B toggle via SPI or dedicated pin
  • 1.8 V to 5 V SPI
  • 32-lead (5 mm × 5 mm) QFN package
AD5778R
2-Channel, 300 mA Current Source Output 16-Bit SoftSpan DAC
AD5778R Functional Block Diagram AD5778R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2692A-A

LTC2662 Demo Board | 5-Channel, 16-/12-Bit, 300mA, SoftSpan Current Source DACs

Product Details

Demonstration circuit 2692A-A features the LTC2662, 5-channel, 16-bit, 300mA, current source DACs with 10ppm/°C reference in a 5mm × 5mm QFN package. This device features per-channel SoftSpan configuration of 3.125mA to 300mA, a separate supply for each output, and an internal switch to allow any output pin to be connected to V.

Pin-compatible 12-bit versions are available for lower resolution requirements on the DC2692A-B.

DC2692A-A
LTC2662 Demo Board | 5-Channel, 16-/12-Bit, 300mA, SoftSpan Current Source DACs
DC2692A Application Circuit

Latest Discussions

No discussions on ad5778r yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed