AD5348

PRODUCTION

2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 12-Bit D/A Converter

Part Details

  • Low power operation: 1.4 mA (max) at 3.6 V
  • Power-down to 120 nA at 3 V, 400 nA at 5 V
  • Guaranteed monotonic by design over all codes
  • Rail-to-rail output range:
    0 V to VREF or 0 V to 2 × VREF
  • Power-on reset to 0 V
  • Simultaneous update of DAC outputs via LDAC pin
  • Asynchronous CLR facility
  • Readback
  • Buffered/unbuffered reference inputs
  • 20 ns WR time
  • 38-lead TSSOP/6 mm × 6 mm 40-lead LFCSP packaging
  • Temperature range: –40°C to +105°C
AD5348
2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 12-Bit D/A Converter
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions