AD4857

RECOMMENDED FOR NEW DESIGNS

Buffered, 8-Channel Simultaneous Sampling, 16-Bit 1 MSPS DAS

Part Models
2
1ku List Price
Starting From $33.77

Part Details

  • Complete 16-bit data acquisition system
    • Simultaneous sampling of 8 internally buffered channels
    • 1 MSPS per channel throughput
    • Differential, wide common-mode range inputs
    • ±75 pA typical input leakage at 25°C
    • Full-scale input step settling time < 300 ns
    • Integrated reference and reference buffer (4.096 V)
    • Integrated supply decoupling capacitors
    • 45 mW per channel at 1 MSPS, power scales with throughput
  • Minimal external signal conditioning
  • Seamless high dynamic range
    • Per sample, per channel automatic gain ranging
    • Maintains ppm-level INL
  • Per channel SoftSpan input ranges, bipolar or unipolar
    • ±40 V, ±25 V, ±20 V, ±12.5 V, ±10 V, ±6.25 V, ±5 V, ±2.5 V
    • 0 V to 40 V, 25 V, 20 V, 12.5 V, 10 V, 6.25 V, 5 V, 2.5 V
  • Rail-to-rail input overdrive tolerance
  • High performance
    • INL: ±160 μV typical (±40 V range)
    • SNR: 94.6 dB single-conversion typical (±40 V range)
    • DR: 98.1 dB single-conversion typical (±40 V range)
    • THD: −117 dB typical (±40 V range)
    • CMRR: 120 dB typical
  • Digital flexibility
    • SPI CMOS (0.9 V to 5.25 V) and LVDS serial input and output
    • Optional oversampling with 16-bit digital averaging
    • Optional offset, gain, and phase correction
  • 7.00 mm × 7.00 mm, 64-ball BGA full solution footprint
AD4857
Buffered, 8-Channel Simultaneous Sampling, 16-Bit 1 MSPS DAS
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 2
LT8330 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch
ADP5070 RECOMMENDED FOR NEW DESIGNS 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Positive Linear Regulators (LDO) 3
LT1761 RECOMMENDED FOR NEW DESIGNS 100mA, Low Noise, LDO Micropower Regulators in TSOT-23
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4857

Evaluating the AD4857 Buffered, 8-Channel Simultaneous Sampling, 16-Bit 1 MSPS DAS

Features and Benefits

  • Full featured evaluation board for the AD4857 
  • 8 input channels available through SMA connectors
  • On-board reference circuit and power supplies
  • Standalone capability through FMC connector and/or test points
  • PC software for control and data analysis of the time and frequency domain
  • ZedBoard-compatible
  • Compatible with other FMC controller boards

Product Details

The EVAL-AD4857FMCZ is designed to demonstrate the performance of the AD4857 and to provide access to many included configuration options that are accessed via a simple ACE plug-in graphical user interface (GUI). The AD4857 is a fully buffered, 8-channel simultaneous sampling, 16-bit, 1 MSPS data acquisition system (DAS) with differential, wide common-mode range inputs.

The EVAL-AD4857FMCZ on-board components include the following:

  • The LTC6655 high precision, low drift, 4.096 V voltage reference (not used by default)
  • The LT1761, low noise, 1.8 V, 2.5 V, and 5 V low dropout (LDO) regulators
  • The LT8330 low quiescent current (IQ) boost converter

For full details on the AD4857, see the AD4857 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD4857FMCZ evaluation board.

This evaluation board can also be used to evaluate the performance of the AD4855, the AD4853, and the AD4851.

EVAL-AD4857
Evaluating the AD4857 Buffered, 8-Channel Simultaneous Sampling, 16-Bit 1 MSPS DAS

Latest Discussions