AD4853
RECOMMENDED FOR NEW DESIGNSBuffered, 4-Channel Simultaneous Sampling, 16-Bit 1MSPS DAS
- Part Models
- 2
- 1ku List Price
- Starting From $25.33
Part Details
- Complete 16-bit data acquisition system
- Simultaneous sampling of 4 internally buffered channels
- 1MSPS per channel throughput
- Differential, wide common-mode range inputs
- ±75pA typical input leakage at 25°C
- Full-scale input step settling time < 300ns
- Integrated reference and reference buffer (4.096V)
- Integrated supply decoupling capacitors
- 57mW per channel at 1MSPS, power scales with throughput
- Minimal external signal conditioning
- Seamless high dynamic range
- Per sample, per channel automatic gain ranging
- Maintains ppm-level INL
- Per channel SoftSpan input ranges, bipolar or unipolar
- ±40V, ±25V, ±20V, ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
- 0V to 40V, 25V, 20V, 12.5V, 10V, 6.25V, 5V, 2.5V
- Rail-to-rail input overdrive tolerance
- High performance
- INL: ±160μV typical (±40V range)
- SNR: 94.6dB single-conversion typical (±40V range)
- DR: 98.1dB single-conversion typical (±40V range)
- THD: −117dB typical (±40V range)
- CMRR: 120dB typical
- Digital flexibility
- SPI CMOS (0.9V to 5.25V) and LVDS serial input and output
- Optional oversampling with 16-bit digital averaging
- Optional offset, gain, and phase correction
- 7.00mm × 7.00mm, 64-ball BGA full solution footprint
The AD4853 is a fully buffered, 4-channel simultaneous sampling, 16-bit, 1MSPS data acquisition system (DAS) with differential, wide common-mode range inputs. Its functional architecture is shown in Figure 1 in the data sheet. Operating from a 5V low voltage supply, flexible input buffer supplies, and using the precision low drift internal reference and reference buffer, the AD4853 allows the SoftSpan range of each channel to be independently configured to match the application signal swing, minimizing additional external signal conditioning. To further maximize single-conversion dynamic range, the AD4853 incorporates seamless high dynamic range (SHDR) technology. When enabled, the input signal path gain of the channel is automatically optimized on a sample-by-sample basis, minimizing converter noise on each sample without impacting linearity.
The 11MHz bandwidth, picoamp input analog buffers, wide input common-mode range, and 120dB common-mode rejection ratio (CMRR) of the AD4853 allow the DAS to directly digitize input signals with arbitrary swings on INx+ and INx−. Its input signal flexibility, combined with ±160μV integral nonlinearity (INL), no missing codes at 16 bits, 94.6dB signal to noise ratio (SNR), and 98.1dB dynamic range, make the AD4853 an ideal choice for applications requiring high accuracy, throughput, and precision in a compact solution footprint. Enabling 16-bit oversampling offers further SNR and dynamic range improvements. Optional per channel offset, gain, and phase adjustment provide the ability to calibrate and remove system-level errors upstream to the DAS.
The AD4853 features a serial peripheral interface (SPI) register configuration bus (0.9V to 5.25V) and supports both low voltage differential signaling buses (LVDS) and complementary metal-oxide semiconductor (CMOS) conversion data output buses, selectable using the LVDS/CMOS pin. Between one and four lines of data output can be employed in CMOS mode, allowing the user to optimize bus width and throughput.
The 7.00mm × 7.00mm, 64-ball, ball grid array (BGA) of the AD4853 includes all critical power supply and reference bypass capacitors, minimizing full solution footprint and component count and reducing sensitivity to application printed circuit board (PCB) layout. The device operates over an extended industrial temperature range of −40°C to +125°C.
Note that throughout this data sheet, multifunction pins such as LVDS/CMOS are referred to either by the entire pin name or by a single function of the pin. For example, LVDS when only that function is relevant.
APPLICATIONS
- Automatic test equipment
- Avionics and aerospace
- Instrumentation and control systems
- Semiconductor manufacturing
- Test and measurement
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD4853BBCZ | 64-Lead BGA (7 mm x 7 mm x 1.42 mm) | ||
AD4853BBCZ-RL-13 | 64-Lead BGA (7 mm x 7 mm x 1.42 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 2
Precision Toolbox for MATLAB
The Precision Toolbox is an evaluation software, made available in MATLAB, that allows configuring and capturing data with ADI’s precision data converters. To get started evaluating with the Precision Toolbox:
Step 1: Setup the evaluation hardware as described in the hardware setup guide.
Step 2: Install the Precision Toolbox and its dependencies. Refer to the Precision Toolbox wiki.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Boost Regulators 2 | ||
ADP5070 | RECOMMENDED FOR NEW DESIGNS | 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs |
LT8330 | RECOMMENDED FOR NEW DESIGNS | Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch |
Positive Linear Regulators (LDO) 3 | ||
ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
LT1761 | RECOMMENDED FOR NEW DESIGNS | 100mA, Low Noise, LDO Micropower Regulators in TSOT-23 |
Series Voltage References 2 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
Tools & Simulations
LTspice 1
IBIS Model 1
Design Tool 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD4853 yet. Have something to say?
Start a Discussion on EngineerZone®