AD4682

RECOMMENDED FOR NEW DESIGNS

Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs

Part Models
3
1ku List Price
Starting From $12.40

Part Details

  • Dual 16-bit ADC family
  • Dual simultaneous sampling
  • Pseudo differential analog inputs
  • Throughput conversion rate
    • 1 MSPS for the AD4682
    • 500 kSPS for the AD4683
  • SNR (typical)
    • 87.5 dB, VREF = 3.3 V external
    • 93.4 dB with RES = 1 and OSR = ×8
  • On-chip oversampling function
  • Alert function
  • Resolution boost function
  • INL error (maximum): 2.5 LSBs
  • 2.5 V internal reference
  • High speed serial interface
  • −40°C to +125°C operation
  • 3 mm × 3 mm, 16-lead LFCSP
AD4682
Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Positive Linear Regulators (LDO) 2
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7383

Evaluating the AD7383 Dual, Simultaneous Sampling, 16-Bit, 4 MSPS, SAR ADC, Pseudo Differential Input

Features and Benefits

  • Fully featured evaluation board for the multichannel, simultaneous sampling AD7383
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • SDP-H1 controller board compatible
  • PC software for control and data analysis

Product Details

The EVAL-AD7383FMCZ is a fully featured evaluation board that evaluates all features of the AD7383 analog-to-digital converter (ADC). The EVAL-AD7383FMCZ is controlled by the EVAL-SDP-CH1Z (SDP-H1) system demonstration platform (SDP) via the 160-way SDP connector, J4. The SDP-H1 controls the EVAL-AD7383FMCZ through the USB port of a PC using the Analysis | Control | Evaluation (ACE) software, which is available to download from the ACE software page or the AD7383 product page.

The EVAL-AD7383FMCZ can be used to evaluate the AD7384 (14-bit, 4 MSPS), the AD4682 (16-bit, 1 MSPS), and the AD4683 (16-bit, 500 kSPS) pseudo differential, successive approximation register (SAR) ADCs. The AD7383 and the AD7384 only differ in the number of clock cycles when clocking out the conversion results, which are related to the resolution of the device. The AD4682 and AD4683 have a slower throughput rate than the AD7383.

For full details on the AD7383, see the AD7383 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD7383FMCZ. In addition, full details on the SDP-H1 are available on the SDP-H1 evaluation board page, and the comprehensive ACE user guide is available on the ACE software page.

EVAL-AD7383
Evaluating the AD7383 Dual, Simultaneous Sampling, 16-Bit, 4 MSPS, SAR ADC, Pseudo Differential Input

Latest Discussions

Recently Viewed