AD4170-4

RECOMMENDED FOR NEW DESIGNS

24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA

Part Models
2
1ku List Price
Starting From $12.07

Part Details

  • Precision AC and DC performance
  • Noise RTI 5.5 nV/√Hz (gain = 128)
  • INL: ±0.5 ppm of FSR
  • SNR 110 dB typical (VREF = 4.096 V, gain = 1 precharge, sinc5 filter)
  • THD: −120 dB typical
  • Crosspoint multiplexed analog inputs
  • 4 differential/8 pseudodifferential inputs
  • Overvoltage/undervoltage tolerant on inactive analog inputs
  • Channel scan data rate of 71.4 kSPS/channel (14 μs settling)
  • Ultra-low noise integrated PGA, gains of 0.5 to 128
  • Output data rate: 7.6 SPS to 500 kSPS
  • Flexible digital filters
    • Low ripple FIR: ±0.005 dB maximum pass-band ripple
    • User programmable FIR filter options
    • Low latency sinc filters
    • Simultaneous 50 Hz/60 Hz rejection
  • Band gap reference with 5 ppm/°C drift typical
  • Internal oscillator and temperature sensor
  • Analog power supply: 4.75 V to 5.25 V or ±2.5 V
  • Digital power supply: 1.7 V to 5.25 V
  • Matched programmable excitation current sources
  • Low-side power switches
  • AC excitation
  • On-chip bias voltage generator
  • 4 general-purpose inputs/outputs
  • Internal and system calibration
  • Sensor burnout detection
  • Diagnostic functions
  • Per channel configuration
  • Flexible channel sequencer
  • 3- or 4-wire serial interface
    • Schmitt trigger on SCLK
    • SPI, QSPI, MICROWIRE, and DSP compatible
  • TDM compatible interface for data streaming
  • Performance temperature range: −40°C to +105°C
  • Functional temperature range: −40°C to +125°C
  • 32-lead 4 mm × 6 mm LFCSP
AD4170-4
24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck-Boost Regulators 1
LTC3129 RECOMMENDED FOR NEW DESIGNS 15V, 200mA Synchronous Buck-Boost DC/DC Converter with 1.3μA Quiescent Current
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Positive Linear Regulators (LDO) 1
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
Regulated Inverting Charge Pumps 1
LTC1983 PRODUCTION 100mA Regulated Charge-Pump Inverters in ThinSOT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD4170-4

Evaluating the AD4170-4, 24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA

Features and Benefits

  • Full featured evaluation board for the AD4170-4
  • On-board 2.5 V ADR4525 and LTC6655 references
  • SMB connectors for AC/DC inputs
  • ADXL1002 on-board vibration sensor
  • PC control in conjunction with Analog Devices, Inc., SDP (EVALSDP-CK1Z)
  • PC software for control and data analysis (time domain and frequency domain)
  • Compatible interface with ACE, IIO Scope, Python, and MATLAB

Product Details

The EVAL-AD4170-4ARDZ evaluation kit features the AD4170-4 which is a 24-bit, DC to 50 kHz input bandwidth, multichannel, low noise precision sigma-delta analog-to-digital converter (ADC).

The EVAL-AD4170-4ARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z controller board. A 5 V USB supply via the PC is regulated to supply the AD4170-4 and support all necessary components.

The AD4170-4 analysis, control, evaluation (ACE) plugin fully configures the AD4170-4 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software such as a fast Fourier transform (FFT) displaying the first five harmonics of the following parameters: SNR, SFDR, S/N+D, and THD.

The EVAL-AD4170-4ARDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD4170-4 over the USB through the EVALSDP- CK1Z system demonstration platform (SDP) board.

Full specifications on the AD4170-4 are available in the product data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-AD4170-4
Evaluating the AD4170-4, 24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA

Latest Discussions

No discussions on AD4170-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed