ADV202

Obsolete

JPEG 2000 Video CODEC

Part Details

  • Complete single-chip JPEG2000 compression and decompression solution for video and still images
  • Patented SURF (spatial ultraefficient recursive filtering) technology enables low power and low cost wavelet based compression
  • Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
  • Programmable tile/image size with widths up to 2048 pixels in 3-component 4:2:2 interleaved mode, and up to 4096 pixels in single-component mode
  • Video interface directly supporting ITU.R-BT656, SMPTE125M PAL/ NTSC, SMPTE274M, SMPTE293M (525p), ITU.R-BT1358 (625p) or any video format with a maximum input rate of 65 MSPS for irreversible mode or 40 MSPS for reversible mode
  • Two or more ADV202s can be combined to support full-frame SMPTE274M HDTV (1080i) or SMPTE296M (720p)
  • See data sheet for additional features
ADV202
JPEG 2000 Video CODEC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV212 NOT RECOMMENDED FOR NEW DESIGNS Wavescale® JPEG 2000 Video Codec
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed