Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5521

RECOMMENDED FOR NEW DESIGNS

400 MHz TO 4000 MHz Low Noise Amplifier

Part Details

  • Operation from 400 MHz to 4000 MHz
  • Noise figure of 0.8 dB at 900 MHz
  • Requires few external components
  • Integrated active bias control circuit
  • Integrated dc blocking capacitors
  • Adjustable bias for low power applications
  • Single-supply operation from 3 V to 5 V
  • Gain of 20.8 dB at 900 MHz
  • OIP3 of 37.0 dBm at 900 MHz
  • P1dB of 21.8 dBm at 900 MHz
  • Small footprint LFCSP
  • Pin-compatible version with 21.5 dB gain available
ADL5521
400 MHz TO 4000 MHz Low Noise Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
AD-TRXBOOST1-EBZ

TX/RX channel, tuned to 2450MHz to boost the signal

Product Details

The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information regarding the board itself, how to use it and the design package that surrounds it, can be found on the Analog wiki site.

The purpose of the AD-TRXBOOST1-EBZ is to boost the transmit and receive signal to improve the dynamic range and increate the output power of the AD9361 around 2.45GHz which is what the board is tuned for.

EVAL-ADL5521

ADL5521 Evaluation Board

Product Details

ADL5521-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the edge mounted SMA connector labeled RFOUT.

AD-TRXBOOST1-EBZ
TX/RX channel, tuned to 2450MHz to boost the signal
EVAL-ADL5521
ADL5521 Evaluation Board

Latest Discussions

Recently Viewed