MAX4073

PRODUCTION

Low-Cost, SC70, Voltage-Output, High-Side Current-Sense Amplifier

Part Models
12
1ku List Price
Starting From $1.05
Viewing:

Part Details

  • Low-Cost, Compact, Current-Sense Solution
  • Three Gain Versions Available
    • +20V/V (MAX4073T)
    • +50V/V (MAX4073F)
    • +100V/V (MAX4073H)
  • ±1.0% Full-Scale Accuracy
  • 500µA Supply Current
  • Wide 1.8MHz Bandwidth
  • +3V to +28V Operating Supply
  • Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
  • Automotive Temperature Range (-40°C to +125°C)
  • Available in Space-Saving 5-Pin SC70 Package
MAX4073
Low-Cost, SC70, Voltage-Output, High-Side Current-Sense Amplifier
MAX4073F, MAX4073H, MAX4073T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4073EVKIT

Evaluation Kit for the MAX4073

Features and Benefits

  • High-Side Current Sensing
  • Multiple Fixed Gains Available
    • 20V/V (MAX4073T)
    • 50V/V (MAX4073F)
    • 100V/V (MAX4073H)
  • 3V to 28V Operating Supply (VCC)
  • 2V to 28V Common-Mode Range Independent of Supply Voltage
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX4073 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX4073 high-side current-sense amplifier, which is designed for low-cost, compact, current-sense applications. The EV kit has a 2V to 28V input common-mode sense-voltage range that is independent of the supply voltage. The EV kit comes assembled with the MAX4073F IC (internal gain = 50V/V), but can also evaluate the MAX4073T/MAX4073H (internal gains of 20/100, respectively) ICs.

MAX4073EVKIT
Evaluation Kit for the MAX4073

Latest Discussions

No discussions on max4073 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed