MAX1508

PRODUCTION

Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN

Part Models
4
1ku List Price
Starting From $2.64

Part Details

  • Stand-Alone Linear 1-Cell Li+ Battery Charger
  • No External FET, Reverse-Blocking Diode, or Current-Sense Resistor Required
  • Programmable Fast-Charge Current (0.8A max)
  • Proprietary Die-Temperature Regulation Control (+100°C)
  • +4.25V to +13V Input Voltage Range with Input Overvoltage Protection (OVP) Above +7V
  • Charge-Current Monitor for Fuel Gauging
  • Low Dropout Voltage—130mV at 0.425A
  • Input Power-Source Detection Output (Active-Low ACOK)
  • Soft-Start Limits Inrush Current
  • No Prequalification State for the MAX1508Y and MAX1508Z
  • Charge Status Output (Active-Low CHG) for LED or Microprocessor Interface
  • Small 3mm x 3mm 8-Pin Thin DFN Package, 0.8mm High
  • Active-Low Charge Enable (Active-Low EN) (MAX1508 and MAX1508Z)
  • Active-High Charge Enable (EN) (MAX1508Y)
MAX1508
Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Linear Battery Chargers 6
MAX1501 PRODUCTION Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications
MAX1898 PRODUCTION Linear Charger for Single-Cell Li+ Battery
MAX1811 PRODUCTION USB-Powered Li+ Charger
MAX1874 PRODUCTION Dual-Input, USB/AC Adapter, 1-Cell Li+ Charger with OVP and Thermal Regulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1508EVKIT

Evaluation Kit for the MAX1507, MAX1508

Features and Benefits

  • Simple, Stand-Alone Li+ Charger
  • Safely Precharges Deeply Discharged Li+ Cells
  • 4.25V to 13V Input Voltage Range
  • 7V Overvoltage Protection Threshold
  • Resistor-Programmable Charge Current Up to 0.8A
  • Charge Current Monitored by a Resistor
  • Programmable Die-Temperature Regulation Set Points (MAX1507 Only)
  • Active-Low ACOK Output (MAX1508 Only)
  • Fully Assembled and Tested

Product Details

The MAX1507/MAX1508 evaluation kit (EV kit) is a complete, fully assembled, and tested circuit board that demonstrates the MAX1507 linear battery charger for a single-cell lithium-ion (Li+) battery. To evaluate the MAX1508, U1 must be removed and replaced with a MAX1508 device. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts a power-supply input of 4.25V to 13V, but disables charging when the input voltage exceeds 7V. Jumpers on the EV kit allow adjustments to the die-temperature regulation levels (MAX1507 only) and the ability to disable the charger. An LED on the board indicates the status of the charging cycle.

Applications

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

MAX1507EVKIT

Evaluation Kit for the MAX1507, MAX1508

Features and Benefits

  • Simple, Stand-Alone Li+ Charger
  • Safely Precharges Deeply Discharged Li+ Cells
  • 4.25V to 13V Input Voltage Range
  • 7V Overvoltage Protection Threshold
  • Resistor-Programmable Charge Current Up to 0.8A
  • Charge Current Monitored by a Resistor
  • Programmable Die-Temperature Regulation Set Points (MAX1507 Only)
  • Active-Low ACOK Output (MAX1508 Only)
  • Fully Assembled and Tested

Product Details

The MAX1507/MAX1508 evaluation kit (EV kit) is a complete, fully assembled, and tested circuit board that demonstrates the MAX1507 linear battery charger for a single-cell lithium-ion (Li+) battery. To evaluate the MAX1508, U1 must be removed and replaced with a MAX1508 device. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts a power-supply input of 4.25V to 13V, but disables charging when the input voltage exceeds 7V. Jumpers on the EV kit allow adjustments to the die-temperature regulation levels (MAX1507 only) and the ability to disable the charger. An LED on the board indicates the status of the charging cycle.

Applications

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

MAX1508EVKIT
Evaluation Kit for the MAX1507, MAX1508
MAX1507EVKIT
Evaluation Kit for the MAX1507, MAX1508

Latest Discussions

No discussions on MAX1508 yet. Have something to say?

Start a Discussion on EngineerZone®