MAX14757

PRODUCTION

Quad SPST +70V Analog Switches

Family of +70V Analog Switches are Ideal for Industrial and Battery Management Applications

Part Models
2
1ku List Price
Starting From $3.18
Viewing:

Part Details

  • Single-Supply Operation from +10V to +70V
  • Bipolar-Supply Operation Up to ±35V
  • On-Resistance of 10Ω (max)
  • RON Flatness of 0.004Ω (typ)
  • 2.5nA (max) Off-Leakage Currents at +85°C
  • Overvoltage/Undervoltage Clamping Through Protection Diodes
  • 500µA (typ) Supply Current
  • TSSOP 16-Pin Package
  • -40°C to +85°C Ambient Temperature Range
  • Functionally Compatible to DG411, DG412, and DG413
  • Functionally Operational Up to +125°C
MAX14757
Quad SPST +70V Analog Switches
MAX14756, MAX14757, MAX14758: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max14757 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed