MAX12900

RECOMMENDED FOR NEW DESIGNS

Ultra-Low-Power 4-20mA Sensor Transmitter

Less than 200µA in a Small 5mm x 5mm Package

Part Models
2
1ku List Price
Starting From $3.45

Part Details

  • Wide Input Supply Range: 4.0V to 36V
  • Ultra-Low-Power Consumption: 170μA (typ)
  • High Linearity: 0.01% (Max Error)
  • High Resolution: Up to 16 Bit
  • Low Drift Voltage Reference: 10ppm/°C max
  • Wide Temperature Range: -40°C to +125°C
  • Small Package: 5mm x 5mm x 0.8mm 32-pin TQFN
MAX12900
Ultra-Low-Power 4-20mA Sensor Transmitter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX12900EVKIT

Evaluation Kit for the MAX12900

Features and Benefits

  • Loop-powered 4mA–20mA Transmitter with PWM Inputs
  • Robust Operation with Wide Range Of Input Voltages
  • On-Board Microcontroller to Generate Two PWM Inputs and Provide Fault Diagnostic
  • Supports HART and Fieldbus H1 Communication
  • -40°C to +125°C Temperature Range
  • Reverse Voltage Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7, Windows 8, and Windows 10 Compatible Software

Product Details

The MAX12900 evaluation kit (EV kit) provides a proven design to evaluate the MAX12900, loop-powered 4–20mA sensor transmitter. The EV kit includes an evaluation board and a graphical user interface (GUI) that provides communication from a PC to the target device through a USB port.

The EV kit includes Windows® 7, Windows 8, and Windows 10 compatible software for exercising the features of the IC. The EV kit GUI allows to set the Coarse and Fine PWM duty cycle inputs to the MAX12900 to control the 4-20mA loop current with ±1µA resolution.

The EV kit must be powered from an external +24V power supply and consumes less than 2.7mA.

The MAX12900 EV kit comes with a MAX12900ATJ+ installed in a 32-pin, 5 x 5mm TQFN-EP package.

Applications

  • Industrial Automation and Process Control
  • Loop-powered 4-20mA Current Transmitter
  • Remote Instrumentation
  • Smart Sensors

MAX12900EVKIT
Evaluation Kit for the MAX12900

Reference Designs

maxrefdes1161-image1
MAXREFDES1161 Circuits from the lab

MAXREFDES1161: Small Form Factor, High Accuracy, 2-Wire, 4–20mA Current Loop Transmitter

Features and Benefits

  • Loop Compliance Voltage up to 36V
  • 4–20mA Output with 0.1% FSR Accuracy
  • Robust Industrial Design with Reverse Voltage Protection, and Overcurrent Protection
  • IEC 61000-4 Transient Immunity Protection
  • Industrial Standard Form Factor
  • Complete solution with Proven Layout

MAXREFDES1161
MAXREFDES1161: Small Form Factor, High Accuracy, 2-Wire, 4–20mA Current Loop Transmitter

Latest Discussions