LTM4702

RECOMMENDED FOR NEW DESIGNS

16VIN, 8A Ultralow Noise Silent Switcher 3 μModule Regulator

Part Models
3
1ku List Price
Starting From $9.89

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Low Noise Silent Switcher 3 Architecture
    • Ultralow EMI Emissions
    • Ultralow RMS Noise (10Hz to 100kHz): 8μVRMS
  • ±1.5% Maximum Total DC Output Voltage Error Over Line, Load, and Temperature
  • Input Voltage Range: 3V to 16V
  • Output Voltage Range: 0.3V to 5.7V
  • 8A Maximum Continuous Output Current
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Current Mode Control, Fast Transient Response
  • Forced Continuous Mode (FCM) Capability
  • Multiphase Parallel with Current Sharing
  • Programmable Power Good
  • 6.25mm × 6.25mm × 5.07mm BGA Package
LTM4702
16VIN, 8A Ultralow Noise Silent Switcher 3 μModule Regulator
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTM4702

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
EVAL-LTM4702

LTM4702EY | 16V, 8A Step-Down μModule Regulator with Low Noise Reference

Product Details

Evaluation board EVAL-LTM4702-AZ is a step-down DC/DC switching converter featuring the LTM4702 μModule® regulator. The evaluation board is designed to deliver 8A maximum output current from a 4V to 16V input. The LTM4702 employs Silent Switcher® architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency. The LTM4702 contains a current mode regulator IC, power inductor, and a modest amount of input and output capacitance. A single resistor (R3) sets the output voltage, providing unity gain operation over the output range, resulting in virtually constant output noise independent of output voltage.

The EVAL-LTM4702-AZ evaluation board default switching frequency is 800kHz. An external resistor is placed from RT pin to GND (R7) to set the switching frequency.

SYNC pin programs three different operating modes (JP1 jumper): select PULSE for pulse-skipping mode with improved efficiency at light loads; select FCM for forced continuous mode operation where fixed frequency operation is more critical than low current efficiency and where the lowest output ripple is desired; select SYNC to synchronize to an external clock signal.

The RUN terminal can be used to set the LTM4702 in shutdown mode. The power good output (PG) will be low when the output voltage is outside of the ±7.5% regulation window. When the power good feature is used, set the PGSET resistor (R1) value according to the regulator output voltage.

The LTM4702 data sheet gives a complete description of the operation and application information. The data sheet must be read in conjunction with this evaluation board.

EVAL-LTM4702
LTM4702EY | 16V, 8A Step-Down μModule Regulator with Low Noise Reference

Reference Designs

agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA

Latest Discussions