LT3652HV

RECOMMENDED FOR NEW DESIGNS

Power Tracking 2A Battery Charger

Part Models
8
1ku List Price
Starting From $4.08

Part Details

  • Input Supply Voltage Regulation Loop for Peak Power Tracking in (MPPT) Solar Applications
  • Wide Input Voltage Range: 4.95V to 34V (40V Abs Max)
  • Programmable Charge Rate Up to 2A
  • User Selectable Termination: C/10 or On-Board Termination Timer
  • Resistor Programmable Float Voltage Up to 18V Accommodates 4-Cell Li-Ion/Polymer, 5-Cell LiFePO4, Lead-Acid Chemistries
  • Parallelable for Higher Output Current
  • 1MHz Fixed Frequency
  • 0.5% Float Voltage Reference Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • Binary-Coded Open-Collector Status Pins
  • Thermally Enhanced 3mm × 3mm DFN and MSE Packages
LT3652HV
Power Tracking 2A Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2943 PRODUCTION Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1688A

LT3652HVEDD Demo Board | 17.7V to 34VIN, Buck 12V Lead Acid@2A, MPPC for Solar Power Input

Product Details

Demonstration circuit 1688A is a sealed-lead acid 2A battery charger for solar power applications featuring the LT3652HVEDD. The LT3652HV is a complete mid-power battery charger that can operate over a wide input voltage range. The charger employs a 3.3V battery voltage feedback reference that allows the voltage for charging to be adjusted up to 18V. The LT3652HV has an input voltage regulation loop which reduces charge current if the input falls below a programmed level, set with a resistor divider.


The circuit provides constant-current/constant-voltage charging with a maximum charge current of 2A that is programmed by a current sense resistor.



eval board
DC2554A-KIT

650mA Wireless Battery Charger Demonstration Kit

Product Details

DC2554A-KIT is a kit of the DC2556A transmitter, featuring LTC4125, the DC2555A-A/DC2555A-B receiver, featuring LT3652HV. The DC2555A-A/DC2555A-B receiver can charge a single Li-Ion battery at up to 650mA with an air gap of 3.0mm to 12.0mm between the transmit and receive coils. The DC2556A transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

DC1688A
LT3652HVEDD Demo Board | 17.7V to 34VIN, Buck 12V Lead Acid@2A, MPPC for Solar Power Input
DC2554A-KIT
650mA Wireless Battery Charger Demonstration Kit

Latest Discussions