HMC7543

RECOMMENDED FOR NEW DESIGNS

71 GHz to 76 GHz, E-Band Power Amplifier With Power Detector

Part Models
2
1ku List Price
price unavailable

Part Details

  • Gain: 21.5 dB typical
  • Output power for 1 dB compression (P1dB): 25 dBm typical
  • Saturated output power (PSAT): 26.5 dBm typical
  • Output third-order intercept (OIP3): 30 dBm typical
  • Input return loss: 12 dB typical
  • Output return loss: 12 dB typical
  • DC supply: 4 V at 450 mA
  • No external matching required
  • Die size: 3.599 mm × 1.999 mm × 0.05 mm
HMC7543
71 GHz to 76 GHz, E-Band Power Amplifier With Power Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions