DS9490

PRODUCTION

USB to 1-Wire/iButton Adapter

Part Models
2
1ku List Price
Starting From $28.82

Part Details

  • High-Speed 12Mbps Universal Serial Bus (USB) Interface
  • Supports Standard and Overdrive 1-Wire Communication
  • Slew-Rate-Controlled 1-Wire Timing and Active Pullup for Improved 1-Wire Network Performance
  • DS9490R has an RJ11 Interface for Standard Connectivity Accessories such as the DS1402D-DR8
  • DS9490B has an iButton Interface and Retains a Fixed iButton
  • Built-In Custom DS2401 Identification Chip
  • Reads all 1-Wire and iButton Devices. Writes All Except EPROM 1-Wire/iButton Devices
DS9490
USB to 1-Wire/iButton Adapter
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
Hardware Ecosystem

Parts Product Life Cycle Description
iButton Readers and Adapters 1
DS1402D-DR8 1-Wire Network Cables
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS9490 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed