DS9092R
iButton Port
- Part Models
- 2
- 1ku List Price
- Starting From $1.17
Part Details
- Empty stainless steel F5 MicroCan™ with opening in rear and solder tabs
- Acts as a touch contact for remotely located 1-Wire devices
- Together with DS2404S-C01 makes complex functions involving microcontrollers behave as if they were iButtons
- DS9092R for DS9100-based iButton probes
- DS9092RG grooved version for blue dot receptors
The DS9092R iButton® port provides the electrical contact necessary for mating remotely located iButtons or other 1-Wire® MicroLAN™ devices with reader/writers. The iButton port is available with groove (DS9092RG) and without (DS9092R). For applications where only a touch contact is needed either version will perform well. For dwelled-contact applications the DS9092R (without groove) is the preferred choice for use with the DS1402BP/DS1402RP MicroLAN cables. The grooved DS9092RG works best with the DS1402D-type cables featuring a blue dot receptor.
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS9092R+ | N/A | ||
DS9092RG+ | N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS9092R yet. Have something to say?
Start a Discussion on EngineerZone®