DS9092

RECOMMENDED FOR NEW DESIGNS

iButton Probe

Part Models
3
1ku List Price
Starting From $6.62

Part Details

  • Simple, low-cost metal stampings form a read/write probe for the iButton family
  • Probe guides the entry of the iButton
  • iButton slides over the surface to self-clean contacts
  • Accessible shallow probe cavity simplifies removal of debris such as mud
  • Flexible design supports panel-mount or hand-grip mount with optional tactile feedback
  • Bright tarnish-resistant metal surface provides millions of operations
  • Panel-mount probe, prewired for easy installation
  • Hand-grip probe mates to RJ-11 jack for quick installation
DS9092
iButton Probe
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

DS9092K

iButton Starter Kit

Features and Benefits

  • Starter Kit to help evaluate iButton technology using a Microsoft Windows-based PC
  • Easy Setup with USB adapter
  • Free download of 1-Wire drivers and OneWireViewer Demonstration Software

Product Details

The DS9092K iButton® Starter Kit provides the basic hardware for a quick evaluation of the Maxim iButton family of products that communicate using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes several iButtons as well as an assortment of accessories. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButtons through the PC’s USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer can be found here.

To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS9092K.

EV Kit Contents

QTY DESCRIPTION
1 DS1904-F5 iButton Real Time Clock
1 DS1971-F3 iButton 256-bit EEPROM
1 DS1971-F5 iButton 256-bit EEPROM
1 DS1990-F5 Serial Number iButton
1 DS1996-F5 iButton 64-kbit Memory
5 DS9093F, DS9093AB/AG/AR/AY key fobs
1 DS1402D-DR8 dual Blue Dot™ Receptor
1 DS9490R USB to 1-Wire adapter

 

DS9092K
iButton Starter Kit

Latest Discussions

No discussions on DS9092 yet. Have something to say?

Start a Discussion on EngineerZone®