DS4412
PRODUCTIONDual-Channel, I²C Adjustable Sink/Source Current DAC
Inexpensive Power Supply Control Made Easy
- Part Models
- 2
- 1ku List Price
- Starting From $0.74
Part Details
- Two Current DACs
- Full-Scale Current 500µA to 2mA
- Full-Scale Range for Each DAC Determined by External Resistors
- 15 Settings Each for Sink and Source Modes
- I²C-Compatible Serial Interface
- Low Cost
- Small Package (8-Pin µSOP)
- -40°C to +85°C Temperature Range
- 2.7V to 5.5V Operation
The DS4412 contains two I²C adjustable-current DACs that are each capable of sinking or sourcing current. Each output has 15 sink and 15 source settings that are programmed by I²C interface. The full-scale range and step size of each output is determined by an external resistor that can adjust the output current over a 4:1 range.
The output pins, OUT0 and OUT1, power-up in a high-impedance state.
Applications
- Adjustable Current Sink or Source
- Power-Supply Adjustment
- Power-Supply Margining
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS4412U+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS4412U+T&R | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Current Source-Sink D/A Converters 2 | ||
DS4402 | PRODUCTION | Two/Four-Channel, I²C Adjustable Current DAC |
DS4404 | PRODUCTION | Two/Four-Channel, I²C Adjustable Current DAC |
Series Voltage References 2 | ||
DS4303 | PRODUCTION | Electronically Programmable Voltage Reference |
DS4305 | PRODUCTION | Electronically Programmable Voltage Reference |
Latest Discussions
No discussions on ds4412 yet. Have something to say?
Start a Discussion on EngineerZone®