DS2480B

Serial to 1-Wire Line Driver

Part Models
2
1ku List Price
Starting From $3.91

Part Details

  • Simplifies the Design of a Low-Cost, Universal RS-232 COM Port to 1-Wire® Interface True-Ground
    • Interface to an RS-232 COM Port for Reading and Writing 1-Wire Devices
    • Works with Bipolar as well as Unipolar Logic Signals
    • Slew Rate Controlled 1-Wire Pulldown and Active Pullup to Accommodate Long Lines and Reduce Radiation
    • Communicates at Data Rates of 9.6kbps (default), 19.2kbps, 57.6kbps, and 115.2kbps
    • Self-Calibrating Time Base with ±5% Tolerance for Serial and 1-Wire Communication
    • User-Selectable RXD/TXD Polarity Minimizes Component Count When Interfacing to 5V Based RS232 Systems or Directly to UARTs
    • Smart Protocol Combines Data and Control Information Without Requiring Extra Pins
    • Compatible with Optical, IR, and RF to RS232 Converters
  • Single Product Supports Various iButton® or 1-Wire Device Types for Easy System Integration
    • Supports Reading and Writing at Standard and Overdrive Speeds
    • Provides Strong Pullup to 5V for Temperature and EEPROM 1-Wire Devices
    • Programs 1-Wire EPROM Devices with External 12V Power Supply
    • Programmable 1-WireTiming and Driver Characteristics Accommodate a Wide Range of Slave Device Configurations at Standard Speed
    • Operates Over 4.5V to 5.5V from -40°C to +85°C
DS2480B
Serial to 1-Wire Line Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

DS28EA00EVKIT

Evaluation Kit for the DS28EA00

Features and Benefits

  • Easy Setup
  • Stand-Alone EV Board
    • Contains Three Separate, Breakable Subsections with a DS28EA00 Per Subsection
    • The Dipswitch Block on Each EV Board Subsection Routes Physical Chain-Mode
    • Connections Between Chips When Used as a Stand-Alone Board
    • EV Board's Subsections are Breakable Into Three Separate Boards Each of Which Evaluates a Single DS28EA00 or, When Cabled Together, Evaluate Chain-Mode Searching
    • LEDs Give Visual Indicators of PIO Activity
    • 6-Pin Terminal Strip Allows PIO Testing Outside of Chain Mode
  • PC Connectivity Included
  • RoHS Compliant
  • Free Downloadable Evaluation Software Available

Product Details

The DS28EA00 evaluation system (EV system) consists of a single evaluation kit (EV kit) that includes an evaluation board (EV board) made up of three subsections that can be broken/snapped off into three independently exercisable boards. See Figure 1 (in the full data sheet) for a picture of the standalone EV board and Figure 2 (in the full data sheet) for a picture of the EV board snapped and cabled together. Three DS28EA00 temperature chips with GPIO and sequence detect can be found on the EV board, one per subsection. Also included in the kit are connectivity items, such as serial cables, a 1-Wire® USB adapter, and jumpers. Free evaluation software, the OneWireViewer, is available for download from the web page listed in the Support Resources (in the full data sheet) section.

Since one of the major features of the DS28EA00 is detection of physical sequence, a block of dip switches are provided on each subsection of the EV board to re-order the physical connection between the chips. Optionally, the customer can break off the subsections of the eval board, connect them together with the provided cables, and re-order the physical sequence of the DS28EA00s that way. The OneWireViewer evaluation software can then be used to exercise the functionality of the chips and provide a way for an evaluator to see the actual physical connection sequence of the chips. The algorithm to detect the connection order is called chain mode. More information on chain mode can be found in Application Note 4037.

Applications

  • Any Rack-Based Electronic System
  • Climate Control
  • Data communication equipment
  • Process Temperature Monitoring
  • Servers
  • Wireless Basestations

DS28EA00EVKIT
Evaluation Kit for the DS28EA00

Latest Discussions

Recently Viewed