Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

LTC297x GitHub Linux Driver Source Code

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

Description

With only 3.16mV (max) of output peak-to-peak ripple, Linear Technology’s DC2340A board plugs into the Xilinx Kintex UltraScale FPGA KCU1250 Characterization Kit.


Key Features

  • Compact and easy to implement design using DC/DC µModule Regulators with integrated inductors and MOSFETs.
  • PMBus support allows simple interface for voltage and current monitoring, control, and power up/down sequencing.
  • Supports 12V input.

Contact Analog Devices for DC2340A Board Schematics and Technical Data on Powering the MGTs

Rail / Function Part Number General Description of Part
1V: MGTAVCC LTM4649 10A Step-Down DC/DC µModule Regulator
1.2V: MGTAVTT LTM4624 14VIN, 4A Sten Down µModule Regulator
1.8V: MGTAVCCAUX LT3065 500mA Low Noise Linear regulator with Programable Current Limit and Power Good
PMBus Voltage Control and Telemetry LTC2974 4-Channel Power System Management Featuring Accurate Output Current Measurement