Knightrider Zynq Ultrascale +MPSOC Automotive Power Delivery Board
Overview
Features & Benefits
Xilinx Zynq® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.
Analog Devices, Inc. supports ASIL-D compliant automotive power delivery solutions for the Xilinx Zynq UltraScale+ MPSOC. The Knightrider board demonstrates the best-in-class power management supporting ASIL-D compliant solutions for functional safety.
Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.
ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.
For a complete list power designs and use cases, please contact your local FAE.
Key Power for full management devices are used as follows:
- LT8672
- LTC4365
- MAX20410
- MAX20478
- MAX20438
- LTC3307
- MAX25229
- MAX17510
Circuit Function & Benefits
Complete P/Ns and Circuit Descriptions (Xilinx Knightrider)
Rail/Function | Part Number(s) | Description |
3.3V: POUT_3V3 | MAX20410AFOB/VY+ | Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability |
VCCINT | MAX20438CAFOB/VY+ | Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability |
Switching Outputs: VCC_5V, VCC_1V8, VCCO_PSDDR, VCCINT_VCU, VPS_MGTRAVTT LDO Outputs: VPS_MGTRAVCC, VMGTAVCC, VCCO_PSIO |
MAX25229AFYA/VY+ | Eight-Output ASIL-D PMIC |
1.2V: VCC_PSPLL | LTC3307AIV#WTRPBF | 5V, 3A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN |
VTT | MAX17510ATB/V+ | Low-Cost, Low-Voltage DDR Linear Regulators Source and Sink Up to 3A Peak (typ) Using Internal n-Channel MOSFETs |
Voltage Monitor | MAX20478AATBB/VY+ | Two/Three Input Automotive Voltage Monitor with Watchdog |
Supply Protection | LTC4365CTS8#TRMPBF | Overvoltage, Undervoltage and Reverse Supply Protection Controller |
Supply Protection | LT8672IMS#WPBF | Active Rectifier Controller with Reverse Protection |