Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Xilinx Artix® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.
- Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
- ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.
- For a complete list power designs and use cases, please contact your local FAE.
- Key Power for full management devices are used as follows:
- LTC3307A
- LTC3309A
- ADP125
- LTC3617 (Optional DDR)
- LTC3618
- ADM1186 (Optional Monitoring & Sequencing)
Circuit Function & Benefits
Complete P/Ns and Circuit Descriptions (AU10P/AU15P)
Rail/Function | Part Number(s) | Description |
0.7V: VCCINT | LTC3307AEV#TRPBF | 5V, 3A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN |
0.85V: VCCBRAM, VCCINT_IO 1.8V: VMGTVCCAUX |
ADP125ARHZ-R7 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators |
1.8V: VCCAUX/ADC 1.2V: VMGTAVTT 0.9V: VMGTAVCC 1.8V: VCCO |
ADP5014ACPZ-R7 | Integrated Power Solution with Quad Low Noise Buck Regulators |
DDR4_VTT/VREF | LTC3617EUDD#PBF (Optional DDR4) | ±6A Monolithic Synchronous Step-Down Regulator for DDR Termination |
VCC_DDR/DDR_VTT/DDR_VREF | LTC3618EUF#PBF (Optional complete DDR solution) | Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination |
Monitor & Sequencer | ADM1186-1ARQZ (Optional) | Quad Voltage Up and Down Sequencer and Monitor with Programmable Timing |
Complete P/Ns and Circuit Descriptions (AU20P/AU25P)
Rail/Function | Part Number(s) | Description |
0.7V: VCCINT | LTC3309AEV#TRPBF | 5V, 6A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN |
0.85V: VCCBRAM, VCCINT_IO 1.8V: VMGTVCCAUX |
ADP125ARHZ-R7 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators |
1.8V: VCCAUX/ADC 1.2V: VMGTAVTT 0.9V: VMGTAVCC 1.8V: VCCO |
ADP5014ACPZ-R7 | Integrated Power Solution with Quad Low Noise Buck Regulators |
DDR4_VTT/VREF | LTC3617EUDD#PBF (Optional DDR4) | ±6A Monolithic Synchronous Step-Down Regulator for DDR Termination |
VCC_DDR/DDR_VTT/DDR_VREF | LTC3618EUF#PBF (Optional complete DDR solution) | Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination |
Monitor & Sequencer | ADM1186-1ARQZ (Optional) | Quad Voltage Up and Down Sequencer and Monitor with Programmable Timing |