LT6552

PRODUCTION

3.3V Single Supply Video Difference Amplifier

Part Models
8
1ku List Price
Starting From $1.51
Viewing:

Part Details

  • Differential or Single-Ended Gain Block
  • Wide Supply Range 3V to 12.6V
  • Output Swings Rail-to-Rail
  • Input Common Mode Range Includes Ground
  • 600V/µs Slew Rate
  • –3dB Bandwidth = 75MHz, AV = ±2
  • CMRR at 10MHz: >60dB
  • Specified on 3.3V, 5V and ±5V Supplies
  • High Output Drive: ±70mA
  • Power Shutdown to 300µA
  • Operating Temperature Range: –40°C to 85°C
  • Available in 8-Lead SO and Tiny 3mm x 3mm x 0.8mm DFN Packages
LT6552
3.3V Single Supply Video Difference Amplifier
Cable Sense Amplifier for Loop Through Connections with DC Adjust Input Referred CMRR vs Frequency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6552
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC815A

LT6552CDD LT6552CS8 | Video Line Driver and Receiver

Product Details

DC815A: Demo Board for the LT6552 3.3V Single Supply Video Difference Amplifier.

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC815A
LT6552CDD LT6552CS8 | Video Line Driver and Receiver
DC815A - Schematic
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed