LTC6244

RECOMMENDED FOR NEW DESIGNS

Dual 50MHz, Low Noise, Rail-to-Rail, CMOS Op Amp

Part Models
22
1ku List Price
Starting From $2.01
Viewing:

Part Details

  • Input Bias Current: 1pA (Typ at 25°C)
  • Low Offset Voltage: 100μV Max
  • Low Offset Drift: 2.5μV/°C Max
  • 0.1Hz to 10Hz Noise: 1.5μVP-P
  • Slew Rate: 40V/μs
  • Gain Bandwidth Product: 50MHz
  • Output Swings Rail-to-Rail
  • Supply Operation:
    • 2.8V to 6V LTC6244
    • 2.8V to ±5.25V LTC6244HV
  • Low Input Capacitance: 2.1pF
  • Available in 8-Pin MSOP and Tiny DFN Packages
LTC6244
Dual 50MHz, Low Noise, Rail-to-Rail, CMOS Op Amp
Very Low Noise Large Area Photodiode VOS Distribution Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC6244
  • LTC6244HV

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed