LT6553
PRODUCTION650MHz Gain of 2 Triple Video Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $3.32
Part Details
- 650MHz –3dB Small Signal Bandwidth
- 400MHz –3dB 2VP-P Large Signal Bandwidth
- 150MHz ±0.1dB Bandwidth
- High Slew Rate: 2500V/µs
- Fixed Gain of 2 Requires No External Resistors
- 75dB Channel Separation at 10MHz
- 50dB Channel Separation at 100MHz
- –82dBc 2nd Harmonic Distortion at 10MHz, 2VP-P
- –72dBc 3rd Harmonic Distortion at 10MHz, 2VP-P
- Low Supply Current: 8mA per Amplifier
- 6ns 0.1% Settling Time for 2V Step
- TTL Compatible Enable ISS ≤ 100µA when Disabled
- Differential Gain of 0.022%, Differential Phase of 0.006°
- Wide Supply Range: ±2.25V (4.5V) to ±6V (12V)
- Available in 16-Lead SSOP Package
The LT6553 is a high-speed triple video amplifier with an internally fixed gain of 2. The individual amplifiers are optimized for performance with a double terminated 75Ω video load and feature a 2VP–P full signal bandwidth of 400MHz, making them ideal for driving very high-resolution video signals. Separate power supply pins for each amplifier boost channel separation to 75dB, allowing the LT6553 to excel in many high-speed applications.
While the performance of the LT6553 is optimized for dual supply operation, it can also be used on a single supply as small as 4.5V. Using dual 5V supplies, each amplifier draws only 8mA. When disabled, the amplifiers draw less than 100µA and the output pins become high impedance. Furthermore, the amplifiers are capable of turning on in less than 50ns, making them ideal for multiplexing and portable applications.
The LT6553 is manufactured on our proprietary low voltage complementary bipolar process and is available in the 16-lead SSOP package that fits in the same PCB area as an SO-8 package.
Applications
- RGB Amplifiers
- Coaxial Cable Drivers
- LCD Projectors
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT6553CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LT6553CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LT6553IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
LT6553IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
LT6553CGN#PBF | PRODUCTION | |
LT6553CGN#TRPBF | PRODUCTION | |
LT6553IGN#PBF | PRODUCTION | |
LT6553IGN#TRPBF | PRODUCTION | |
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
LT6553CGN#PBF | PRODUCTION | |
LT6553CGN#TRPBF | PRODUCTION | |
LT6553IGN#PBF | PRODUCTION | |
LT6553IGN#TRPBF | PRODUCTION | |
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
LT6553CGN#PBF | PRODUCTION | |
LT6553CGN#TRPBF | PRODUCTION | |
LT6553IGN#PBF | PRODUCTION | |
LT6553IGN#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT6553
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT6553 yet. Have something to say?
Start a Discussion on EngineerZone®