LT8705

PRODUCTION

80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller

Part Models
12
1ku List Price
Starting From $7.07
Viewing:

Part Details

  • Single Inductor Allows VIN Above, Below, or Equal to Regulated VOUT
  • VIN Range 2.8V (Need EXTVCC > 6.4V) to 80V
  • VOUT Range: 1.3V to 80V
  • Quad N-Channel MOSFET Gate Drivers
  • Synchronous Rectification: Up to 98% Efficiency
  • Input and Output Current Monitor Pins
  • Synchronizable Fixed Frequency: 100kHz to 400kHz
  • Integrated Input Current, Input Voltage, Output and Output Voltage Feedback Loops
  • Clock Output Usable To Monitor Die Temperature
  • Available in 38-Lead (5mm × 7mm) QFN and TSSOP Packages with the TSSOP Modified for Improve Voltage Operation
LT8705
80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller
Telecom Voltage Stabilizer Efficiency and Power Loss Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck-Boost Controllers 1
LT8390 RECOMMENDED FOR NEW DESIGNS 60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1924A

LT8705EUHF Demo Board | 36V ≤ VIN ≤ 80V; VOUT = 48V @ 5A

Product Details

Demonstration circuit 1924A is a high performance buckboost converter featuring the LT8705 that can operate from input voltages above, below or equal to the output voltage. The demo board input range is 36V to 80V. The output is optimized for 48V at 5A, with the output current limit set at 7A. (The circuit will operate with lower input voltage than 36V if load current is reduced).

DC1924A
LT8705EUHF Demo Board | 36V ≤ VIN ≤ 80V; VOUT = 48V @ 5A
DC1924A Demo Board DC1924A Demo Board DC1924A Demo Board DC1924A Demo Board DC1924A - Schematic

Latest Discussions

Recently Viewed