LT1963A Series

RECOMMENDED FOR NEW DESIGNS

1.5A, Low Noise, Fast Transient Response LDO Regulators

Part Models
69
1ku List Price
Starting From $2.59
Viewing:

Part Details

  • Optimized for Fast Transient Response
  • Output Current: 1.5A
  • Dropout Voltage: 340mV
  • Low Noise: 40μVRMS (10Hz to 100kHz)
  • 1mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
  • Adjustable Output from 1.21V to 20V
  • <1μA Quiescent Current in Shutdown
  • Stable with 10μF Output Capacitor
  • Stable with Ceramic Capacitors
  • Reverse Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • 5-Lead TO-220, DD, 3-Lead SOT-223 and 8-Lead SO Packages
  • AEC-Q100 Qualified for Automotive Applications
LT1963A Series
1.5A, Low Noise, Fast Transient Response LDO Regulators
LT1963A Application Circuit LT1963A Pin Configuration LT1963A Pin Configuration LT1963A Pin Configuration LT1963A Pin Configuration LT1963A Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1963
  • LT1963-1.5
  • LT1963-1.8
  • LT1963-2.5
  • LT1963-3.3
  • LT1963A
  • LT1963A-1.5
  • LT1963A-1.8
  • LT1963A-2.5
  • LT1963A-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

DE4 Dev Kit
Terasic DE4 Development and Education Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE4 Development and Education Board
DE4 Dev Kit
DE4 Block Diagram
DE4 Power Tree

Latest Discussions

Recently Viewed