LT1072

PRODUCTION

1.25A High Efficiency Switching Regulator

Part Models
11
1ku List Price
Starting From $3.15

Part Details

  • Available in MiniDIP, TO-220, and TO-3 Packages
  • Wide Input Voltage Range: 3V to 60V
  • Low Quiescent Current: 6mA
  • Internal 1.25A Switch
  • Very Few External Parts Required
  • Self-Protected Against Overloads
  • Operates in Nearly All Switching Topologies
  • Shutdown Mode Draws Only 50µA Supply Current
  • Flyback-Regulated Mode has Fully Floating Outputs
  • Can be Externally Synchronized
LT1072
1.25A High Efficiency Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions