LTC6101

PRODUCTION

High Voltage, High-Side Current Sense Amplifier in SOT-23

Part Models
66
1ku List Price
Starting From $1.38

Part Details

  • Supply Range:
    • 5V to 100V, 105V Absolute Maximum (LTC6101HV)
    • 4V to 60V, 70V Absolute Maximum (LTC6101)
  • Low Offset Voltage: 300μV Max
  • Fast Response: 1μs Response Time (0V to 2.5V on a 5V Output Step)
  • Gain Configurable with 2 Resistors
  • Low Input Bias Current: 170nA Max
  • PSRR: 118dB Min
  • Output Current: 1mA Max
  • Low Supply Current: 250μA, VS = 12V
  • Specifi ed Temperature Range: –40°C to 125°C
  • Operating Temperature Range: –55°C to 125°C
  • Low Profi le (1mm) SOT-23 (ThinSOT) Package
LTC6101
High Voltage, High-Side Current Sense Amplifier in SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC6101
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1115A

LTC6101 Current Sense Demo Board

Product Details

DC1115A: Demo Board for the LTC6101 High Voltage, High-Side Current Sense Amplifier in SOT-23


 


DC1115A
LTC6101 Current Sense Demo Board

Latest Discussions