LT3482

PRODUCTION

90V Boost DC/DC Converter with APD Bias Current Monitor

Part Models
4
1ku List Price
Starting From $4.13

Part Details

  • High Output Voltage: Up to 90V
  • Integrated Schottky Diodes
  • 48V, 280mA Internal Switch
  • High Side APD Current Monitor
  • Adjustable Switching Frequency: 650kHz or 1.1MHz
  • Wide VIN Range: 2.5V to 16V
  • Surface Mount Components
  • Low Shutdown Current: <1µA
  • Soft-Start
  • Internal Compensation
  • CTRL Pin Allows Output Adjustment with No Polarity Inversion
  • 3mm × 3mm 16-Lead QFN Package
LT3482
90V Boost DC/DC Converter with APD Bias Current Monitor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC975A

LT3482EUD Demo Board | 3V ≤ VIN ≤ 12V, VOUT = 80V @ 2mA

Product Details

Demonstration circuit 975A is a DC/DC Converter featuring the LT3482 in a 3mm x 3mm QFN package and trageting APD Bias applications. This demo circuit is designed to convert a 3V-12V source to 80V at 2mA.

DC975A
LT3482EUD Demo Board | 3V ≤ VIN ≤ 12V, VOUT = 80V @ 2mA

Latest Discussions