LTC6992

PRODUCTION

TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)

Part Models
72
1ku List Price
Starting From $1.96

Part Details

  • Pulse Width Modulation (PWM) Controlled by Simple 0V to 1V Analog Input
  • Four Available Options Define Duty Cycle Limits
    • Minimum Duty Cycle at 0% or 5%
    • Maximum Duty Cycle at 95% or 100%
  • Frequency Range: 3.81Hz to 1MHz
  • Configured with 1 to 3 Resistors
  • <1.7% Maximum Frequency Error
  • PWM Duty Cycle Error < 3.7% Maximum
  • Frequency Modulation (VCO) Capability
  • 2.25V to 5.5V Single Supply Operation
  • 115μA Supply Current at 100kHz
  • 500μs Start-Up Time
  • CMOS Output Driver Sources/Sinks 20mA
  • –55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT) and 2mm × 3mm DFN
  • AEC-Q100 Qualified for Automotive Applications
LTC6992
TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
PWM to Voltage Output D/A Converters 1
LTC2644 PRODUCTION Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

eval board
DC1562B-E

LTC6992-3 Demo Board | 0-95% Duty Cycle

Product Details

DC1562B-E: Demo Board for the LTC6992 TimerBlox, Voltage-Controlled Pulse Width Modulator (PWM).

eval board
DC1562B-D

LTC6992-2 Demo Board | 10kHz, 5 to 95% Duty Cycle

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations.

eval board
DC1562B-F

LTC6992-4 Demo Board | 10kHz, 5 to 100% Duty Cycle

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations.

eval board
DC1562B-C

LTC6992-1 Demo Board | 10kHz, 0 to 100% Duty Cycle

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations.

eval board
DC2663A-KIT

LTC4126EDC Low Power Wireless Charger Demonstration Kit

Product Details

DC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.

ADALM-SR1
Switching Regulator Active Learning Module
DC1562B-E
LTC6992-3 Demo Board | 0-95% Duty Cycle
DC1562B-D
LTC6992-2 Demo Board | 10kHz, 5 to 95% Duty Cycle
DC1562B-F
LTC6992-4 Demo Board | 10kHz, 5 to 100% Duty Cycle
DC1562B-C
LTC6992-1 Demo Board | 10kHz, 0 to 100% Duty Cycle
DC2663A-KIT
LTC4126EDC Low Power Wireless Charger Demonstration Kit

Latest Discussions

No discussions on LTC6992-1 yet. Have something to say?

Start a Discussion on EngineerZone®